The store will not work correctly in the case when cookies are disabled.
Form & Material
- Shell style / Model id
- DCG - Spanners for hexagoanl nuts
- Keying
- No keying
- Weight
- 83.71 g
Environment
- Environmental sealing (IP rating)
- No IP rating
尺寸
|
B |
L |
N |
|
mm.
|
20 |
52 |
65 |
| in. |
0.79 |
2.05 |
2.56 |
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现