The store will not work correctly in the case when cookies are disabled.
Form & Material
- Shell style / Model id
- DCE - Positionner for female crimp contacts
- Housing material
- Aluminium
- Keying
- No keying
- Weight
- 10.5 g
Environment
- Environmental sealing (IP rating)
- No IP rating
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现