The store will not work correctly in the case when cookies are disabled.
Form & Material
- Shell style / Model id
- BFG - Cap for plug (G key)
- Keying
- G: 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
- Weight
- 0.7 g
Environment
- Environmental sealing (IP rating)
- IP50
- Temperature range
- -50°C / +100°C
尺寸
|
A |
B |
L |
N |
|
mm.
|
7.5 |
9.8 |
10 |
60 |
| in. |
0.3 |
0.39 |
0.39 |
2.36 |
电缆组装服务
您将从 LEMO 推挽式连接器中获得同样高质量的电缆组件。
发现