The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Nb of contacts Coax
- 1
- Contact Termination Coax - Conductor fixing
- Solder
- Insert configuration value
- 0V.250 - 1 Coax (50 Ohm)
- Impedance
- 50 Ohms
Form & Material
- Shell style / Model id
- EVP - Fixed socket, nut fixing
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Threaded
- Keying
- Circular, female
- Colour
- Grey
- Weight
- 14.82 g
- Panel Drill Hole
- M14
Environment
- Environmental sealing (IP rating)
- IP68
- Endurance
- 1000 mating cycles
- Temperature range
- -20°C / +200°C (max. temperature valid for short periods of use.)
- Climatic Category
- 20/200/21
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Pressure
- 30 bars
- Salt Spray Corrosion
- >1000 hr
寸法
|
A |
B |
e |
E |
L |
M |
N |
P |
S1 |
S4 |
|
mm.
|
19 |
19.2 |
M14x1.0 |
5.5 |
19 |
2 |
8 |
8 |
12.5 |
17 |
| in. |
0.75 |
0.76 |
|
0.22 |
0.75 |
0.08 |
0.31 |
0.31 |
0.49 |
0.67 |
ケーブル組立サービス
LEMOプッシュプルコネクタにご期待いただいているのと同じ高品質のケーブルアセンブリをお届けします。
発見