The store will not work correctly in the case when cookies are disabled.
Form & Material
- Shell style / Model id
- BRV - Cap for receptacle
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Threaded
- Keying
- Circular, female
- Colour
- Grey
- Weight
- 18.14 g
Environment
- Environmental sealing (IP rating)
- IP68
- Temperature range
- -20°C / +135°C
- Climatic Category
- 20/200/21
- Pressure
- 30 bars
- Salt Spray Corrosion
- >1000 hr
ケーブル組立サービス
LEMOプッシュプルコネクタにご期待いただいているのと同じ高品質のケーブルアセンブリをお届けします。
発見