The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Nb of contacts Triax
- 1
- Contact Termination Triax
- Solder
- Rated current
- 12 A
- Impedance
- 75 Ohms
Form & Material
- Shell style / Model id
- PSZ - Fixed socket, collet clamp, nut fixing
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- Circular, female
- Colour
- Grey
- Weight
- 141.77 g
- Panel Drill Hole
- M25
Environment
- Environmental sealing (IP rating)
- IP68
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +250°C (max. temperature valid for short periods of use.)
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 20000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
寸法
|
A |
B |
E |
M |
L |
S1 |
S2 |
e |
|
mm.
|
23.5 |
34 |
13 |
19 |
84 |
22 |
20 |
M25x1.0 |
| in. |
0.93 |
1.34 |
0.51 |
0.75 |
3.31 |
0.87 |
0.79 |
|
ケーブル組立サービス
LEMOプッシュプルコネクタにご期待いただいているのと同じ高品質のケーブルアセンブリをお届けします。
発見