The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Nb of contacts Triax
- 1
- Contact Termination Triax
- Crimp
- Insert configuration value
- 4A.675 - 1 Triax (75 Ohm)
- Insulator
- T: PTFE
- Rated current
- 6 A
- Impedance
- 75 Ohms
- Vtest
- 1200 V (AC), 1690 V (DC)
Form & Material
- Shell style / Model id
- FFB - Straight plug with safety ring and cable collet and nut for fitting a bend relief
- Plug
- Straight
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- Circular, male
- Colour
- Grey
- Variant
- Nut for fitting a bend relief
- Weight
- 209.08 g
Environment
- Environmental sealing (IP rating)
- IP61
- Endurance
- 5000 mating cycles
- Climatic Category
- 55/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- For cable bend relief
- Fixation type
- Cable collet
寸法
|
A |
L |
M |
S1 |
S2 |
|
mm.
|
29 |
98 |
69 |
22 |
24 |
| in. |
1.14 |
3.86 |
2.72 |
0.87 |
0.94 |
ケーブル組立サービス
LEMOプッシュプルコネクタにご期待いただいているのと同じ高品質のケーブルアセンブリをお届けします。
発見