The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Nb of contacts Coax
- 1
- Contact Termination Coax - Conductor fixing
- Solder
- Insert configuration value
- 0A.275 - 1 Coax (75 Ohm)
- Rated current
- 2 A
- Impedance
- 75 Ohms
- Bucket Dia.
- 0.65
Form & Material
- Housing material
- Brass (nickel plated [SAE AMS QQ N 290]) shell, collet nut, latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- 3 keys (alpha=42, gamma=30, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
- Weight
- 10.02 g
Environment
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Salt Spray Corrosion
- >144 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Jacket cable outside diameter [mm]
- 2.40 - 3.00 mm
ケーブル組立サービス
LEMOプッシュプルコネクタにご期待いただいているのと同じ高品質のケーブルアセンブリをお届けします。
発見