The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Nb of contacts Triax
- 1
- Insert configuration value
- 0.65 - 1 Triax (50 Ohm)
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 3 A
- Impedance
- 50 Ohms
Form & Material
- Shell style / Model id
- ECP - Fixed receptacle with two nuts (back panel mounting)
- Socket / Receptacle
- Fixed Panel Rear Mounted
- Housing material
- Brass (nickel plated [SAE AMS QQ N 290]) shell, collet nut, latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- Circular (can rotate)
- Colour
- Grey
- Weight
- 1.92 g
- Panel Drill Hole
- M7
Environment
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Salt Spray Corrosion
- >144 hr
寸法
|
L |
M |
E |
A |
B |
e |
S3 |
N |
S1 |
|
mm.
|
13.7 |
2.5 |
4.3 |
10 |
9.5 |
M7x0.5 |
9 |
13.7 |
6.3 |
| in. |
0.54 |
0.1 |
0.17 |
0.39 |
0.37 |
|
0.35 |
0.54 |
0.25 |
主な機能
- 小型丸型コネクタ
- 屋内/保護された環境(IP50)
- プッシュプルラッチシステム
- 同軸コンタクト構成
ケーブル組立サービス
LEMOプッシュプルコネクタにご期待いただいているのと同じ高品質のケーブルアセンブリをお届けします。
発見