The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Nb of contacts Thermocouple
- 2
- Contact Termination Thermocouple
- Solder
- Insert configuration value
- 1S.302/ThC - 1 Thermocouple Pair
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 15 A
- ThC. Materials (P+/N-)
- Chromel / Alumel
- Contact Dia.
- 1.3
- Wire Size/AWG
- 28 - 20
Form & Material
- Shell style / Model id
- PCA - Free receptacle, cable collet
- Socket / Receptacle
- Free
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- Hermaphroditic keying (half moon insert) with female pin 1
- Colour
- Grey
Environment
- Technical domain
- Audio Video, Energy and Industrial, Semiconductor, Test and Measurement
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +250°C (max. temperature valid for short periods of use.)
- Climatic Category
- 55/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
寸法
|
A |
L |
S2 |
C |
|
mm.
|
11.9 |
40.5 |
8.5 |
6.2 |
| in. |
0.47 |
1.59 |
0.33 |
0.24 |
主な機能
- 半月型インサート
- 8サイズ
- 屋内/保護された環境(IP50)
- プッシュプルセルフラッチングシステム
- 最大106芯
ケーブル組立サービス
LEMOプッシュプルコネクタにご期待いただいているのと同じ高品質のケーブルアセンブリをお届けします。
発見