The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 4
- Contact Termination Low voltage
- Solder
- Insert configuration value
- 2S.C04 - 4 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 5.5 A
- Test voltage (kV DC)
- 0.85
Form & Material
- Shell style / Model id
- EGZ - Fixed socket, nut-fixing
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- Circular, female
- Colour
- Grey
- Weight
- 12.9 g
Environment
- Technical domain
- Audio Video, Energy and Industrial, Semiconductor, Test and Measurement
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +250°C (max. temperature valid for short periods of use.)
- Climatic Category
- 55/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Jacket cable outside diameter [mm]
- 1.00 - 13.60 mm
主な機能
- 半月型インサート
- 8サイズ
- 屋内/保護された環境(IP50)
- プッシュプルセルフラッチングシステム
- 最大106芯
ケーブル組立サービス
LEMOプッシュプルコネクタにご期待いただいているのと同じ高品質のケーブルアセンブリをお届けします。
発見