The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Contact Termination Coax - Conductor fixing
- Crimp
- Contact Termination Coax – Screen fixing
- Crimp
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Contact Dia.
- 0.7
- Wire Size/AWG
- 30 - 22
- Gender
- Standard
Form & Material
- Shell style / Model id
- PH - Free receptacle, cable collet and nut for fitting a bend relief
- Socket / Receptacle
- Free
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- G: 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
- Variant
- Nut for fitting a bend relief
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Test and Measurement
- Environmental sealing (IP rating)
- IP68
- Endurance
- 5000 mating cycles
- Temperature range
- -40°C / +80°C
- Climatic Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- For cable bend relief
- Fixation type
- T type cable adapter
- Jacket cable outside diameter [mm]
- 5.60 - 6.50 mm
寸法
|
A |
L |
S2 |
|
mm.
|
23 |
64 |
15 |
| in. |
0.91 |
2.52 |
0.59 |
主な機能
- 屋外環境(IP68)
- プッシュプルセルフラッチングシステム
- 6サイズ
- マルチキーイングシステム
- Bシリーズインサート
ケーブル組立サービス
LEMOプッシュプルコネクタにご期待いただいているのと同じ高品質のケーブルアセンブリをお届けします。
発見