The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Nb of contacts Thermocouple
- 2
- Contact Termination Thermocouple
- Solder
- Insert configuration value
- 0E.302/ThC - 1 Thermocouple Pair
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 10 A
- ThC. Materials (P+/N-)
- Iron (magnetic) / Constantan
- Contact Dia.
- 0.9
- Wire Size/AWG
- 30 - 22
Form & Material
- Shell style / Model id
- FFA - Straight plug, cable collet
- Plug
- Straight
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- Hermaphroditic keying (half moon insert) with male pin 1
- Colour
- Grey
Environment
- Technical domain
- Energy and Industrial, Test and Measurement
- Environmental sealing (IP rating)
- IP68
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +200°C (max. temperature valid for short periods of use.)
- Climatic Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 4.60 - 5.00 mm
寸法
|
S2 |
M |
A |
L |
|
mm.
|
8 |
23 |
11 |
34 |
| in. |
0.31 |
0.91 |
0.43 |
1.34 |
主な機能
- 屋外/暴露環境(IP68)
- プッシュプルセルフラッチングシステム
- 7サイズ
- 半月型インサート
- Sシリーズインサート
ケーブル組立サービス
LEMOプッシュプルコネクタにご期待いただいているのと同じ高品質のケーブルアセンブリをお届けします。
発見