The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 32
- Contact Termination Low voltage
- Solder
- Insert configuration value
- 6E.332 - 32 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Test voltage (kV DC)
- 2.1
- Bucket Dia.
- 1.8
- Contact Dia.
- 2
- Wire Size/AWG
- 22 - 14
Form & Material
- Shell style / Model id
- EG - Fixed receptacle, nut fixing
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- G: 1 key (alpha=0, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
- Weight
- 385.32 g
- Panel Drill Hole
- M55
Environment
- Technical domain
- Energy and Industrial, Test and Measurement
- Environmental sealing (IP rating)
- IP68
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +200°C (max. temperature valid for short periods of use.)
- Climatic Category
- 50/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Jacket cable outside diameter [mm]
- 13.00 - 52.10 mm
寸法
|
A |
B |
e |
E |
L |
M |
S1 |
|
mm.
|
65 |
65 |
M55x2.0 |
10 |
48.5 |
10 |
52 |
| in. |
2.56 |
2.56 |
|
0.39 |
1.91 |
0.39 |
2.05 |
主な機能
- 屋外/暴露環境(IP68)
- プッシュプルセルフラッチングシステム
- 7サイズ
- 半月型インサート
- Sシリーズインサート
ケーブル組立サービス
LEMOプッシュプルコネクタにご期待いただいているのと同じ高品質のケーブルアセンブリをお届けします。
発見