LEMOプッシュプルコネクタにご期待いただいているのと同じ高品質のケーブルアセンブリをお届けします。
- ホーム
- Solutions
- ORIGINALS (オリジナル製品)
- B - Indoor keyed
- FGE.1B.3D8.CLAD72Z
Electrical Configuration
- Number of contacts Low Voltage
- 8
- Insert configuration value
- 1B.3D8 - 6 (0.5 mm) solder + 2 (1.3 mm) crimp Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Contact Dia.
- 6 x 0.5 mm and 2 x 1.3 mm
- Gender
- Standard
- Important recommendation
- Contact LEMO for performance details
Form & Material
- Shell style / Model id
- FG - Straight plug, cable collet and nut for fitting a bend relief
- Plug
- Straight
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- 2 keys (beta=145, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
- Variant
- Nut for fitting a bend relief
- Weight
- 16.58 g
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +250°C (max. temperature valid for short periods of use.)
- Climatic Category
- 55/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- For cable bend relief
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 6.30 - 7.20 mm
Technical plans
寸法
| A | L | M | S1 | S2 | |
|---|---|---|---|---|---|
| mm. | 12 | 42 | 31 | 10 | 9 |
| in. | 0.47 | 1.65 | 1.22 | 0.39 | 0.35 |
B - Indoor keyed
主な機能
- プッシュプルセルフラッチングシステム
- 8サイズ
- 最大64極
- マルチキーイングシステム
- 屋内/保護された環境(IP50)
Download 3D draw - Traceparts
Download 3D draw - PARTcommunity
For proprietary reasons, our customer models are simplified and show the external features only. The internal geometry is not depicted. These 3D models are for modeling and rendering purposes only. Please use the 2D pdf and/or catalog dimensions for design and inspection purposes. Also, we are using a generic part numbering scheme using "Z" in place of missing information on the model.

お問い合わせ

Do you
have a
challenging
project?
過酷環境下における小型・高密度接続のプロフェッショナルとしてお客様の課題を解決いたします。
私たちはお客様のために絶え間なく革新し、開発することをお約束します。
お客様のプロジェクト、技術仕様、納期についてお聞かせください。私たちはお客様からのご連絡をお待ちしています。そして、私たちの何千もの長年のお客様、パートナー、従業員にお客様のビジネスが加わるのを楽しみにしています。