The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 5
- Insert configuration value
- 0B.305 - 5 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 5 A
- Contact Dia.
- 0.7
- Wire Size/AWG
- 30 - 22
- Gender
- Standard
Form & Material
- Shell style / Model id
- FG - Straight plug, cable collet
- Plug
- Straight
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- A: 2 keys (alpha=30, plug: male contacts, receptacle: female contacts)
- Colour
- Grey
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +250°C (max. temperature valid for short periods of use.)
- Climatic Category
- 55/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 5.30 - 5.60 mm
寸法
|
L |
A |
S2 |
M |
S1 |
|
mm.
|
36 |
9.5 |
7 |
26 |
8 |
| in. |
1.42 |
0.37 |
0.28 |
1.02 |
0.31 |
主な機能
- プッシュプルセルフラッチングシステム
- 8サイズ
- 最大64極
- マルチキーイングシステム
- 屋内/保護された環境(IP50)
ケーブル組立サービス
LEMOプッシュプルコネクタにご期待いただいているのと同じ高品質のケーブルアセンブリをお届けします。
発見