The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Gender
- Standard
Form & Material
- Shell style / Model id
- EN - Fixed receptacle with grounding tab, nut fixing, PSU or PPSU outer shell
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- PSU (Polysulfone) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Push-pull
- Keying
- 3 keys (beta=126, gamma=102, plug: male contacts, receptacle: female contacts)
- Weight
- 17.74 g
- Panel Drill Hole
- M18
Environment
- Technical domain
- Audio Video, Energy and Industrial, Medical, Semiconductor, Specialties and Other, Test and Measurement, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP50
- Endurance
- 5000 mating cycles
- Temperature range
- -50°C / +150°C
- Climatic Category
- 55/175/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 75 dB (10 MHz)
- Shielding (min)
- 40 dB (1 GHz)
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 2000 Hz]
Cable fixation
- Jacket cable outside diameter [mm]
- 2.00 - 16.60 mm
寸法
|
A |
B |
e |
E |
L |
M |
N |
S1 |
S3 |
|
mm.
|
22 |
25 |
M18x1.0 |
11.5 |
30.7 |
2 |
28.1 |
16.5 |
22 |
| in. |
0.87 |
0.98 |
|
0.45 |
1.21 |
0.08 |
1.11 |
0.65 |
0.87 |
主な機能
- プッシュプルセルフラッチングシステム
- 8サイズ
- 最大64極
- マルチキーイングシステム
- 屋内/保護された環境(IP50)
ケーブル組立サービス
LEMOプッシュプルコネクタにご期待いただいているのと同じ高品質のケーブルアセンブリをお届けします。
発見