The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 9
- Contact Termination Low voltage
- PCB - Straight
- R (max)
- 7.5 mOhm (at 1000 cycles)
- Insert configuration value
- 0D.309 - 9 Low Voltage
- Footprint IPC Class3 compatibility
- No
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 2.5 A
- Vtest (contact-contact)
- 1.1 kV (DC)
- Vtest (contact-shell)
- 1.6 kV (DC)
- Contact Dia.
- 0.5 mm (0.02in)
- Gender
- Reverse Gender
Form & Material
- Shell style / Model id
- HX - Fixed receptacle, nut fixing for printed circuit (back panel mounting)
- O-ring
- Fluorosilicone
- Socket / Receptacle
- Fixed Panel Rear Mounted
- Housing material
- Brass (Nickel plated [SAE AMS QQ N 290], anthracite color) shell and other metallic parts
- Locking system
- Push-pull
- Keying
- N: 5 keys (alpha=105, beta=100, gamma=25, delta=30, plug: female contacts, receptacle: male contacts)
- Colour
- Anthracite
- Weight
- 4.46 g
Environment
- Technical domain
- Security and Defence, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP68
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +150°C
- Climatic Category
- 50/175/21
- F ret (max)
- 100 N
- F ret (min)
- 400 N
- Humidity (max)
- <=95% [at 60 °C /140 F]
- Shielding (min)
- >= 75 dB (10 MHz)
- Shielding (min)
- >= 40 dB (1 GHz)
- Shock Resistance
- 50 g [ 11 ms]
- Vibration
- 37.8 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- 1000 hr
主な機能
- IP68 (20m/2h) 非嵌合時含む
- プッシュプル及びブレークアウェイ嵌合方式
- 容易なインテグレーション
- 堅牢な5つのキー溝方式
- MIL-STD-810Hに基づくテスト済み
- コンパクト&小型設計
ケーブル組立サービス
LEMOプッシュプルコネクタにご期待いただいているのと同じ高品質のケーブルアセンブリをお届けします。
発見