The store will not work correctly in the case when cookies are disabled.
Electrical Configuration
- Number of contacts Low Voltage
- 9
- Contact Termination Low voltage
- Solder
- R (max)
- 7.5 mOhm (at 1000 cycles)
- Insert configuration value
- 0D.309 - 9 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 2.5 A
- Vtest (contact-contact)
- 1.1 kV (DC)
- Vtest (contact-shell)
- 1.6 kV (DC)
- Max. Solid Conductor
- 0.09 mm² (AWG 28)
- Max. Stranded Conductor
- 0.09 mm² (AWG 28)
- Bucket Dia.
- 0.45 mm (0.018in)
- Contact Dia.
- 0.5 mm (0.02in)
- Gender
- Standard
Form & Material
- Shell style / Model id
- HG - Fixed receptacle, nut fixing (front panel mounting)
- O-ring
- Fluorosilicone
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (Nickel plated [SAE AMS QQ N 290], anthracite color) shell and other metallic parts
- Locking system
- Push-pull
- Keying
- R: 5 keys (alpha=95, beta=100, gamma=25, delta=40, plug: male contacts, receptacle: female contacts)
- Colour
- Anthracite
- Weight
- 4.46 g
Environment
- Technical domain
- Security and Defence, Transportation, Aerospace and UAV
- Environmental sealing (IP rating)
- IP68
- Endurance
- 5000 mating cycles
- Temperature range
- -55°C / +150°C
- Climatic Category
- 50/175/21
- F ret (max)
- 100 N
- F ret (min)
- 400 N
- Humidity (max)
- <=95% [at 60 °C /140 F]
- Shielding (min)
- >= 75 dB (10 MHz)
- Shielding (min)
- >= 40 dB (1 GHz)
- Shock Resistance
- 50 g [ 11 ms]
- Vibration
- 37.8 g [10 Hz - 2000 Hz]
- Salt Spray Corrosion
- 1000 hr
主な機能
- IP68 (20m/2h) 非嵌合時含む
- プッシュプル及びブレークアウェイ嵌合方式
- 容易なインテグレーション
- 堅牢な5つのキー溝方式
- MIL-STD-810Hに基づくテスト済み
- コンパクト&小型設計
ケーブル組立サービス
LEMOプッシュプルコネクタにご期待いただいているのと同じ高品質のケーブルアセンブリをお届けします。
発見