The store will not work correctly in the case when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Electrical Configuration
Number of contacts Low Voltage
7
Contact Termination Low voltage
Solder
R (max)
7.5 mOhm (at 1000 cycles)
Insert configuration value
0D.307 - 7 Low Voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
3 A
Vtest (contact-contact)
1.1 kV (DC)
Vtest (contact-shell)
1.0 kV (DC)
Bucket Dia.
0.45 mm (0.018in)
Contact Dia.
0.5 mm (0.02in)
Wire Size/AWG
28 - 22
Gender
Standard
Form & Material
Shell style / Model id
FG - Straight plug Push-Pull, overmolded cable
Plug
Straight
Housing material
Brass (Nickel plated [SAE AMS QQ N 290], anthracite color) shell and other metallic parts
Locking system
Push-pull
Keying
R: 5 keys (alpha=95, beta=100, gamma=25, delta=40, plug: male contacts, receptacle: female contacts)
Colour
Anthracite
Environment
Technical domain
Security and Defence, Transportation, Aerospace and UAV
Environmental sealing (IP rating)
IP68
Endurance
5000 mating cycles
Temperature range
-40°C / +90°C (Overmolding)
Climatic Category
50/175/21
F ret (max)
100 N
F ret (min)
400 N
Humidity (max)
<=95% [at 60 °C /140 F]
Shielding (min)
>= 75 dB (10 MHz)
Shielding (min)
>= 40 dB (1 GHz)
Shock Resistance
50 g [ 11 ms]
Vibration
37.8 g [10 Hz - 2000 Hz]
Salt Spray Corrosion
1000 hr
Cable fixation
Cable termination protection
Potting
Fixation type
Crimp / Overmolding
主な機能
IP68 (20m/2h) 非嵌合時含む
プッシュプル及びブレークアウェイ嵌合方式
容易なインテグレーション
堅牢な5つのキー溝方式
MIL-STD-810Hに基づくテスト済み
コンパクト&小型設計
3D Draw:
Download 3D draw - Traceparts
Download 3D draw - PARTcommunity
For proprietary reasons, our customer models are simplified and show the external features only. The internal geometry is not depicted. These 3D models are for modeling and rendering purposes only. Please use the 2D pdf and/or catalog dimensions for design and inspection purposes. Also, we are using a generic part numbering scheme using "Z" in place of missing information on the model.
ケーブル組立サービス
LEMOプッシュプルコネクタにご期待いただいているのと同じ高品質のケーブルアセンブリをお届けします。
発見
Chat with us , powered by LiveChat