The store will not work correctly in the case when cookies are disabled.
Form & Material
- Shell style / Model id
- DCE - Positionner for male crimp contacts
- Locking system
- Push-pull
- Keying
- 3 keys (alpha=42, gamma=30, plug: male contacts, receptacle: female contacts)
- Weight
- 13.26 g
Environment
- Technical domain
- Medical
- Environmental sealing (IP rating)
- IP50
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
ケーブル組立サービス
LEMOプッシュプルコネクタにご期待いただいているのと同じ高品質のケーブルアセンブリをお届けします。
発見