The store will not work correctly in the case when cookies are disabled.
Form & Material
- Shell style / Model id
- FFC - 00 series cable collet
- Housing material
- Brass (nickel plated [SAE AMS QQ N 290]) collet
- Keying
- No keying
- Weight
- 0.21 g
Environment
- Environmental sealing (IP rating)
- IP50
- Temperature range
- -55°C / +250°C (max. temperature valid for short periods of use.)
- Salt Spray Corrosion
- >1000 hr
Cable fixation
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 2.80 - 3.10 mm
ケーブル組立サービス
LEMOプッシュプルコネクタにご期待いただいているのと同じ高品質のケーブルアセンブリをお届けします。
発見