The store will not work correctly in the case when cookies are disabled.
Form & Material
- Shell style / Model id
- DEC - Assembly tool for socket
- Keying
- No keying
- Weight
- 24.4 g
Environment
- Environmental sealing (IP rating)
- No IP rating
- Temperature range
- -55°C / +250°C (max. temperature valid for short periods of use.)
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shock Resistance
- 100 g [ 6 ms]
- Vibration
- 15 g [10 Hz - 20000 Hz]
ケーブル組立サービス
LEMOプッシュプルコネクタにご期待いただいているのと同じ高品質のケーブルアセンブリをお届けします。
発見