The store will not work correctly in the case when cookies are disabled.
Form & Material
- Shell style / Model id
- BRF - Cap for free receptacle
- Housing material
- Brass (nickel plated [SAE AMS QQ N 290]) shell, collet nut, latch sleeve and mid pieces
- Keying
- No keying
- Colour
- Grey
- Weight
- 2.26 g
Environment
- Environmental sealing (IP rating)
- IP61
- Salt Spray Corrosion
- >144 hr
寸法
|
A |
B |
L |
M |
N |
|
mm.
|
8 |
7.5 |
8.8 |
3.5 |
85 |
| in. |
0.31 |
0.3 |
0.35 |
0.14 |
3.35 |
ケーブル組立サービス
LEMOプッシュプルコネクタにご期待いただいているのと同じ高品質のケーブルアセンブリをお届けします。
発見