Image for illustrative purpose only

PVG.5W.324.CLPC20

Number of contacts Low Voltage
24
Gender
Standard
Socket / Receptacle
Socket / Receptacle - Free
Locking system
Threaded
Panel Drill Hole
M45
Jacket cable outside diameter [mm]
19.60 - 20.50 mm
Size
5W

Electrical Configuration

Number of contacts Low Voltage
24
Contact Termination Low voltage
Crimp
Gender
Standard

Form & Material

Shell style / Model id
PV - Free socket, cable collet
Socket / Receptacle
Free
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Threaded
Keying
G: 1 key (alpha=0, Plug: male contacts, Receptacle: female contacts)
Colour
Grey
Weight
394.6 g
Panel Drill Hole
M45

Environment

Technical domain
Specialties and Other
Environmental sealing (IP rating)
IP68
Endurance
1000 mating cycles
Temperature range
-20°C / +200°C (max. temperature valid for short periods of use.)
Climatic Category
20/200/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
95 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Pressure
30 bars
Salt Spray Corrosion
>1000 hr

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Jacket cable outside diameter [mm]
19.60 - 20.50 mm

Technical plans

https://web.lemo.com/img/Illustrations/w/models/pvg.gif
https://web.lemo.com/img/Illustrations/w/keys/g.gif

Dimensions

A B e L S1 S2 S3
mm. 48 34 M45x1.5 103 45 42.5 30
in. 1.89 1.34 4.06 1.77 1.67 1.18
W - Underwater
W - Underwater
Screw locking
High hydrostatic pressure environments (5 to 30 bar)
Keying system
Main Features
Screw locking
High hydrostatic pressure environments (5 to 30 bar)
Keying system
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.