FVL.2W.012.CLLC85

Nb of contacts Fluidic
1
Wire Size/AWG
30 - 22
Gender
Reverse Gender
Plug
Plug - Straight
Locking system
Threaded
Jacket cable outside diameter [mm]
8.10 - 8.50 mm
Size
2W

Electrical Configuration

Nb of contacts Fluidic
1
Rated current
8 A
Contact Type
Fluidic/Pneumatic
Contact Dia.
0.7
Wire Size/AWG
30 - 22
Gender
Reverse Gender

Form & Material

Shell style / Model id
FV - Straight plug, cable collet
Plug
Straight
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Threaded
Keying
2 keys (gamma=75, Plug: female contacts, Receptacle: male contacts)
Colour
Grey
Weight
52.52 g

Environment

Technical domain
Specialties and Other
Environmental sealing (IP rating)
IP68
Endurance
1000 mating cycles
Temperature range
-20°C / +200°C
Climatical Category
20/200/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Shielding (min)
95 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Pressure
30 bars
Salt Spray Corrosion
>1000 hr

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Fixation type
Cable collet
Jacket cable outside diameter [mm]
8.10 - 8.50 mm

Technical plans

https://web.lemo.com/img/Illustrations/w/models/fvg.gif
https://web.lemo.com/img/Illustrations/w/keys/l.gif

Dimensions

A B L M N S1 S3
mm. 23.5 14.0 52.5 43.0 15.5 22 12
in. 0.93 0.55 2.07 1.69 0.61 0.87 0.47
W - Underwater
W - Underwater
Screw locking
High hydrostatic pressure environments (5 to 30 bar)
Keying system
Main Features
Screw locking
High hydrostatic pressure environments (5 to 30 bar)
Keying system
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
t Contact-us-1576x512.jpgt

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.