Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
- Home
- Solutions
- SUPREME
- W - Underwater
- EVG.5W.90C.CLY
Electrical Configuration
- Number of contacts Low Voltage
- 2
- Contact Termination Low voltage
- Solder
- Number of contacts High Voltage
- 4
- Contact Termination High voltage
- Solder
- Nb of contacts Fiber optic
- 6
- Insert configuration value
- 5W.90C - 6 FO Type F2+ 4 High Voltage + 2 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- HV 1.6 mm: 15 and LV 1.3 mm: 8 A
- Test voltage (kV rms) Contact-contact
- HV 1.6 mm: 2.05 kV and LV 1.3 mm: 1.85 kV
- Test voltage (kV rms) Contact-shell
- HV 1.6 mm: 1.75 kV and LV 1.3 mm: 2.55 kV
- Contact Dia.
- HV : 4 x 1.6 mm and LV: 2 x 1.3 mm
- Gender
- Standard
Form & Material
- Shell style / Model id
- EV - Fixed socket, nut fixing
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Threaded
- Keying
- G: 1 key (alpha=0, Plug: male contacts, Receptacle: female contacts)
- Colour
- Grey
Environment
- Technical domain
- Specialties and Other
- Environmental sealing (IP rating)
- IP68
- Endurance
- 1000 mating cycles
- Temperature range
- -20°C / +200°C (max. temperature valid for short periods of use.)
- Climatic Category
- 20/200/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Pressure
- 30 bars
- Salt Spray Corrosion
- >1000 hr
Dimensions
| A | B | e | e1 | E | L | N | S1 | S2 | S3 | |
|---|---|---|---|---|---|---|---|---|---|---|
| mm. | 48 | 53 | M38x1.5 | M45x1.5 | 18 | 47.5 | 12.5 | 35.5 | 42.5 | 46 |
| in. | 1.89 | 2.09 | 0.71 | 1.87 | 0.49 | 1.4 | 1.67 | 1.81 |
W - Underwater
Main Features
- Screw locking
- High hydrostatic pressure environments (5 to 30 bar)
- Keying system

Contact us

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.