- Plug
- Straight
- Nb of contacts
- 11
- Termination
- Crimp
- Jacket cable outside diameter [mm]
- 6.60 - 7.00 mm
- Home
- Solutions
- SUPREME
- W - Underwater
- EVG.2W.810.CLM2
Electrical Configuration
- Contact Termination Low voltage
- Crimp
- Nb of contacts Coax
- 1
- Contact Termination Coax
- Crimp
- R (max)
- 5.8 mOhm
- Contact Type
- Coaxial 50 Ohm (Crimp) Type C
- Max. Conductor
- 0.34 mm^2 (AWG 22)
- Min. Conductor
- 0.34 mm^2 (AWG 22)
- Contact Dia.
- 0.7 mm (0.03in)
- Number of contacts Low Voltage
- 10
- Gender
- Standard
Form & Material
- Shell style / Model id
- EV - Fixed socket, nut fixing
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
- Locking system
- Threaded
- Keying
- G: 1 key (alpha=0, Plug: male contacts, Receptacle: female contacts)
- Colour
- Grey
- Weight
- 25.79 g
Environment
- Technical domain
- Specialties and Other
- Environmental sealing (IP rating)
- IP68
- Endurance
- 1000 mating cycles
- Temperature range
- -20°C / +200°C
- Climatical Category
- 20/200/21
- Humidity (max)
- <=95% [at 60 deg C /140 F]
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Pressure
- 30 bars
- Salt Spray Corrosion
- >1000 hr
Technical plans
Dimensions
A | B | e | e1 | E | L | N | S1 | S2 | S3 | |
---|---|---|---|---|---|---|---|---|---|---|
mm. | 22.5 | 21.8 | M16x1.0 | M20x1.0 | 9 | 30.7 | 9 | 14.5 | 18.5 | 19 |
in. | 0.89 | 0.86 | 0.35 | 1.21 | 0.35 | 0.57 | 0.73 | 0.75 |
W - Underwater
Main Features
- Screw locking
- High hydrostatic pressure environments (5 to 30 bar)
- Keying system
Recommended
Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Contact us
Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.