Image for illustrative purpose only

BRP.1W.200.CAV

Locking system
Threaded
Size
1W

Form & Material

Shell style / Model id
BRP - Blanking cap for free socket
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Threaded
Keying
3 keys (alpha=42, gamma=30, plug: male contacts, receptacle: female contacts)
Colour
Grey
Weight
19.24 g

Environment

Technical domain
Specialties and Other
Environmental sealing (IP rating)
IP68
Temperature range
-20°C / +135°C
Climatic Category
20/200/21
Humidity (max)
<=95% [at 60 deg C /140 F]
Pressure
30 bars
Salt Spray Corrosion
>1000 hr
W - Underwater
W - Underwater
Screw locking
High hydrostatic pressure environments (5 to 30 bar)
Keying system
Main Features
Screw locking
High hydrostatic pressure environments (5 to 30 bar)
Keying system
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.