Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
- Home
- Solutions
- SUPREME
- N - Nuclear Stainless Steel
- PBG.3N.306.YLLY85
Electrical Configuration
- Contact Termination Low voltage
- Solder
- Insert configuration value
- 3N.306 - 6 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 17 A
- Contact Type
- Solder
- Number of contacts Low Voltage
- 6
- Gender
- Standard
Form & Material
- Shell style / Model id
- PBG - Fixed receptacle with square flange, 4 screw fixing, with long pre-positioning sleeve and cable clamp. Without earthing crown
- Socket / Receptacle
- Fixed Panel Front Mounted
- Locking system
- Push-pull
- Keying
- Push-Pull latch for manipulator. Female contacts
- Weight
- 280.51 g
Environment
- Technical domain
- Energy and Industrial, Specialties and Other
- Environmental sealing (IP rating)
- IP66
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 8.10 - 8.50 mm
Technical plans



Dimensions
A | B | C | D | F | G | H | M | N | P | S2 | |
---|---|---|---|---|---|---|---|---|---|---|---|
mm. | 32 | 24 | 3.2 | 34 | 18.5 | 19 | 27 | 50 | 58.5 | 3 | 20 |
in. | 1.26 | 0.94 | 0.13 | 1.34 | 0.73 | 0.75 | 1.06 | 1.97 | 2.3 | 0.12 | 0.79 |
N - Nuclear Stainless Steel

Main Features
- Remote handling stainless steel
- Chemical & radiation resistant
- Compliant with nuclear Quality standards
- Push-Pull latching system with alignment guide
- For extreme environments

Contact us

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.