Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
- Home
- Solutions
- SUPREME
- N - Nuclear Stainless Steel
- FZG.5N.870.TLAY123
Electrical Configuration
- Nb of contacts Coax
- 2
- Contact Termination Coax
- Solder
- Insert configuration value
- 5N.870 - 2 Coax (75 Ohm), 10 Low V
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- OHM
- 75
- Gender
- Standard
Form & Material
- Shell style / Model id
- FZG - Straight plug with positioning pin, cable clamp and smooth handling surface
- Plug
- Straight
- Housing material
- Stainless steel shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- Push-Pull latch for manipulator. Male contacts
- Colour
- Grey
- Weight
- 999.54 g
Environment
- Technical domain
- Energy and Industrial, Specialties and Other
- Environmental sealing (IP rating)
- IP66
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 11.60 - 12.50 mm
Technical plans
Dimensions
A | L | M | N | P | S1 | S2 | |
---|---|---|---|---|---|---|---|
mm. | 45 | 155 | 90 | 1 | 50 | 39 | 40 |
in. | 1.77 | 6.1 | 3.54 | 0.04 | 1.97 | 1.54 | 1.57 |
N - Nuclear Stainless Steel
Main Features
- Remote handling stainless steel
- Chemical & radiation resistant
- Compliant with nuclear Quality standards
- Push-Pull latching system with alignment guide
- For extreme environments
Contact us
Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.