Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
- Home
- Solutions
- SUPREME
- N - Nuclear Stainless Steel
- FZG.4N.307.TLLY95
Electrical Configuration
- Contact Termination Low voltage
- Solder
- R (max)
- 3.3 mOhm
- Insert configuration value
- 4N.307 - 7 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 20 A
- Contact Type
- Solder
- Max. Solid Conductor
- 1.5 mm^2 (AWG 14)
- Max. Stranded Conductor
- 1.5 mm^2 (AWG 16)
- Bucket Dia.
- 1.8 mm (0.071in)
- Contact Dia.
- 2 mm (0.079in)
- Number of contacts Low Voltage
- 7
- Wire Size/AWG
- 22 - 14
- Gender
- Reverse Gender
Form & Material
- Shell style / Model id
- FZG - Straight plug with positioning pin, cable clamp and smooth handling surface
- Plug
- Straight
- Housing material
- Stainless steel shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- Push-Pull latch for manipulator. Female contacts
- Colour
- Grey
- Weight
- 371.77 g
Environment
- Technical domain
- Energy and Industrial, Specialties and Other
- Environmental sealing (IP rating)
- IP66
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 9.10 - 9.50 mm
Technical plans
Dimensions
A | L | M | N | P | S1 | S2 | |
---|---|---|---|---|---|---|---|
mm. | 31 | 113 | 62 | 1 | 30 | 26 | 25 |
in. | 1.22 | 4.45 | 2.44 | 0.04 | 1.18 | 1.02 | 0.98 |
N - Nuclear Stainless Steel
Main Features
- Remote handling stainless steel
- Chemical & radiation resistant
- Compliant with nuclear Quality standards
- Push-Pull latching system with alignment guide
- For extreme environments
Contact us
Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.