Image for illustrative purpose only
Number of contacts Low Voltage
4
Wire Size/AWG
18 - 10
Gender
Standard
Plug
Plug - Straight
Locking system
Push-pull
Jacket cable outside diameter [mm]
10.60 - 11.50 mm
Size
4N

Electrical Configuration

Number of contacts Low Voltage
4
Contact Termination Low voltage
Solder
R (max)
3.1 mOhm
Insert configuration value
4N.304 - 4 Low Voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
30 A
Max. Solid Conductor
4 mm² (AWG 10)
Max. Stranded Conductor
4 mm² (AWG 12)
Bucket Dia.
2.7 mm (0.106in)
Contact Dia.
3 mm (0.118in)
Wire Size/AWG
18 - 10
Gender
Standard

Form & Material

Shell style / Model id
FZG - Straight plug with positioning pin, cable clamp and smooth handling surface
Plug
Straight
Housing material
Stainless steel shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
Locking system
Push-pull
Keying
Push-Pull latch for manipulator. Male contacts
Colour
Grey
Weight
366.92 g

Environment

Technical domain
Energy and Industrial, Specialties and Other
Environmental sealing (IP rating)
IP66

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Fixation type
Cable collet
Jacket cable outside diameter [mm]
10.60 - 11.50 mm

Technical plans

https://web.lemo.com/img/Illustrations/b/types/4_304_m.gif
https://web.lemo.com/img/Illustrations/n/models/fzg.gif
https://web.lemo.com/img/Illustrations/n/keys/g.gif

Dimensions

A L M N P S1 S2
mm. 31 113 62 1 30 26 25
in. 1.22 4.45 2.44 0.04 1.18 1.02 0.98
N - Nuclear Stainless Steel
N - Nuclear Stainless Steel
Remote handling stainless steel
Chemical & radiation resistant
Compliant with nuclear Quality standards
Push-Pull latching system with alignment guide
For extreme environments
Main Features
Remote handling stainless steel
Chemical & radiation resistant
Compliant with nuclear Quality standards
Push-Pull latching system with alignment guide
For extreme environments
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.