Low Voltage
10
Wire Size/AWG
14 - 10
Gender
Standard
Plug
Plug - Elbow
Locking system
Push-pull

Electrical Configuration

Contact Termination Low voltage
Crimp
R (max)
3.1 mOhm
Insert configuration value
5N.310 - 10 Low Voltage
Insulator
Y: PEEK
Contact retention
75 N
Contact Type
Crimp
Max. Conductor
4 mm^2 (AWG 10)
Min. Conductor
2.5 mm^2 (AWG 14)
Bucket Dia.
2.9 mm (0.114in)
Contact Dia.
3 mm (0.118in)
Low Voltage
10
Wire Size/AWG
14 - 10
Gender
Standard

Form & Material

Shell style / Model id
FHU - Elbow plug (90 degree) for remote handling, with cable clamp.
Plug
Elbow
Housing material
Stainless steel shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
Locking system
Push-pull
Keying
User configurable, up to 32 key positions. Male contacts

Environment

Technical domain
Energy and Industrial, Specialties and Other
Environmental protection
IP66

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Fixation type
Cable collet

Technical plans

https://web.lemo.com/img/Illustrations/b/types/5_310_m.gif
https://web.lemo.com/img/Illustrations/n/models/fhu.gif
https://web.lemo.com/img/Illustrations/n/keys/u.gif

Dimensions

S5 N N1 S1 S2 S3 S4 A D H L M
mm. 7 27 27 36 40 38 42 45 66 128 130 52
in. 0.28 1.06 1.06 1.42 1.57 1.5 1.65 1.77 2.6 5.04 5.12 2.05
icon pdf
Solutions Selection Guide
icon pdf
Telemanipulator connectors N series
N - Nuclear Stainless Steel
N - Nuclear Stainless Steel
Remote handling stainless steel
Chemical & radiation resistant
Compliant with nuclear Quality standards
Push-Pull latching system with alignment guide
For extreme environments
Main Features
Remote handling stainless steel
Chemical & radiation resistant
Compliant with nuclear Quality standards
Push-Pull latching system with alignment guide
For extreme environments
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO push-pull connectors.

Discover
Contact us
t Contact-us-1576x512.jpgt

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.