Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
- Home
- Solutions
- SUPREME
- N - Nuclear Stainless Steel
- FHG.3N.307.TLLY80Y
Electrical Configuration
- Number of contacts Low Voltage
- 7
- Contact Termination Low voltage
- Solder
- R (max)
- 3.5 mOhm
- Insert configuration value
- 3N.307 - 7 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 15 A
- Max. Solid Conductor
- 1 mm^2 (AWG 16)
- Max. Stranded Conductor
- 1 mm^2 (AWG 18)
- Bucket Dia.
- 1.4 mm (0.055in)
- Contact Dia.
- 1.6 mm (0.063in)
- Wire Size/AWG
- 24 - 16
- Gender
- Reverse Gender
Form & Material
- Shell style / Model id
- FHG - Elbow plug (90°) with positioning pin, cable clamp and rough handling surface
- Plug
- Elbow
- Housing material
- Stainless steel shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- Push-Pull latch for manipulator. Female contacts
- Colour
- Grey
- Variant
- Special part (contact LEMO for details)
- Weight
- 278.06 g
Environment
- Technical domain
- Energy and Industrial, Specialties and Other
- Environmental sealing (IP rating)
- IP66
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 7.60 - 8.00 mm
Technical plans



Dimensions
A | D | E | H | L | M | P | S1 | S2 | S3 | S4 | |
---|---|---|---|---|---|---|---|---|---|---|---|
mm. | 25 | 28 | 24 | 70.2 | 82.3 | 34.6 | 23 | 17 | 20 | 18 | 24 |
in. | 0.98 | 1.1 | 0.94 | 2.76 | 3.24 | 1.36 | 0.91 | 0.67 | 0.79 | 0.71 | 0.94 |
N - Nuclear Stainless Steel

Main Features
- Remote handling stainless steel
- Chemical & radiation resistant
- Compliant with nuclear Quality standards
- Push-Pull latching system with alignment guide
- For extreme environments

Contact us

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.