Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
- Home
- Solutions
- SUPREME
- N - Nuclear Stainless Steel
- FHG.3N.307.TLLY11
Electrical Configuration
- Contact Termination Low voltage
- Solder
- R (max)
- 3.5 mOhm
- Insert configuration value
- 3N.307 - 7 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 15 A
- Contact Type
- Solder
- Max. Solid Conductor
- 1 mm^2 (AWG 16)
- Max. Stranded Conductor
- 1 mm^2 (AWG 18)
- Bucket Dia.
- 1.4 mm (0.055in)
- Contact Dia.
- 1.6 mm (0.063in)
- Number of contacts Low Voltage
- 7
- Wire Size/AWG
- 24 - 16
- Gender
- Reverse Gender
Form & Material
- Shell style / Model id
- FHG - Elbow plug (90°) with positioning pin, cable clamp and rough handling surface
- Plug
- Elbow
- Housing material
- Stainless steel shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- Push-Pull latch for manipulator. Female contacts
- Colour
- Grey
- Weight
- 263.41 g
Environment
- Technical domain
- Energy and Industrial, Specialties and Other
- Environmental sealing (IP rating)
- IP66
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
- Fixation type
- Cable collet
- Jacket cable outside diameter [mm]
- 10.10 - 11.00 mm
Technical plans
Dimensions
A | D | E | H | L | M | P | S1 | S2 | S3 | S4 | |
---|---|---|---|---|---|---|---|---|---|---|---|
mm. | 25 | 28 | 24 | 70.2 | 82.3 | 34.6 | 23 | 17 | 20 | 18 | 24 |
in. | 0.98 | 1.1 | 0.94 | 2.76 | 3.24 | 1.36 | 0.91 | 0.67 | 0.79 | 0.71 | 0.94 |
- Remote handling stainless steel
- Chemical & radiation resistant
- Compliant with nuclear Quality standards
- Push-Pull latching system with alignment guide
- For extreme environments
Download 3D draw - Traceparts
Download 3D draw - PARTcommunity
For proprietary reasons, our customer models are simplified and show the external features only. The internal geometry is not depicted. These 3D models are for modeling and rendering purposes only. Please use the 2D pdf and/or catalog dimensions for design and inspection purposes. Also, we are using a generic part numbering scheme using "Z" in place of missing information on the model.
Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.