Image for illustrative purpose only
Number of contacts Low Voltage
30
Wire Size/AWG
28 - 20
Socket / Receptacle
Socket / Receptacle - Fixed Panel Front Mounted
Locking system
Push-pull
Size
5N

Electrical Configuration

Number of contacts Low Voltage
30
Contact Termination Low voltage
Solder
R (max)
3.6 mOhm
Insert configuration value
5N.330 - 30 Low Voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
8 A
Max. Solid Conductor
0.5 mm² (AWG 20)
Max. Stranded Conductor
0.5 mm² (AWG 20)
Bucket Dia.
1 mm (0.039in)
Contact Dia.
1.3 mm (0.051in)
Wire Size/AWG
28 - 20

Form & Material

Shell style / Model id
EDY - Fixed receptacle for remote handling with square flange and lever
Socket / Receptacle
Fixed Panel Front Mounted
Housing material
Stainless steel shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
Locking system
Push-pull
Keying
Push-Pull latch with additional lever. Female contacts
Colour
Grey
Weight
913.93 g

Environment

Technical domain
Energy and Industrial, Specialties and Other
Environmental sealing (IP rating)
IP66

Technical plans

https://web.lemo.com/img/Illustrations/b/types/5_330_f.gif
https://web.lemo.com/img/Illustrations/n/models/edy.gif
https://web.lemo.com/img/Illustrations/n/keys/y.gif

Dimensions

A B C D1 D2 F G H I M N P
mm. 55 45 5.2 58 46 28.0 35 96.4 60.6 94.0 13.2 5
in. 2.17 1.77 0.2 2.28 1.81 1.1 1.38 3.8 2.39 3.7 0.52 0.2
N - Nuclear Stainless Steel
N - Nuclear Stainless Steel
Remote handling stainless steel
Chemical & radiation resistant
Compliant with nuclear Quality standards
Push-Pull latching system with alignment guide
For extreme environments
Main Features
Remote handling stainless steel
Chemical & radiation resistant
Compliant with nuclear Quality standards
Push-Pull latching system with alignment guide
For extreme environments
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.