- Plug
- Elbow
- Nb of contacts
- 30
- Termination
- Crimp
- Wire Size/AWG
- 20 - 18
- Jacket cable outside diameter [mm]
- 16.60 - 17.00 mm
- Home
- Solutions
- SUPREME
- N - Nuclear Stainless Steel
- EDG.5N.330.TLM
Electrical Configuration
- Contact Termination Low voltage
- Crimp
- R (max)
- 3.6 mOhm
- Insert configuration value
- 5N.330 - 30 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 8 A
- Contact retention
- 40 N
- Contact Type
- Crimp
- Max. Conductor
- 1 mm^2 (AWG 18)
- Min. Conductor
- 0.5 mm^2 (AWG 20)
- Bucket Dia.
- 1.4 mm (0.055in)
- Contact Dia.
- 1.3 mm (0.051in)
- Number of contacts Low Voltage
- 30
- Wire Size/AWG
- 20 - 18
Form & Material
- Shell style / Model id
- EDG - Fixed receptacle with square flange, 4 screw fixing, with long pre-positioning sleeve
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Stainless steel shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- Push-Pull latch for manipulator. Female contacts
- Colour
- Grey
- Weight
- 703.07 g
Environment
- Technical domain
- Energy and Industrial, Specialties and Other
- Environmental sealing (IP rating)
- IP66
Technical plans
Dimensions
A | B | C | D | F | G | H | M | N | P | |
---|---|---|---|---|---|---|---|---|---|---|
mm. | 55 | 45 | 5.2 | 58 | 28.0 | 35 | 46 | 94.0 | 13.2 | 5 |
in. | 2.17 | 1.77 | 0.2 | 2.28 | 1.1 | 1.38 | 1.81 | 3.7 | 0.52 | 0.2 |
N - Nuclear Stainless Steel
Main Features
- Remote handling stainless steel
- Chemical & radiation resistant
- Compliant with nuclear Quality standards
- Push-Pull latching system with alignment guide
- For extreme environments
Recommended
Cable assembly service
Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
Contact us
Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.