Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
- Home
- Solutions
- SUPREME
- N - Nuclear Stainless Steel
- EDG.4N.320.TLL
Electrical Configuration
- Contact Termination Low voltage
- Solder
- R (max)
- 4.8 mOhm
- Insert configuration value
- 4N.320 - 20 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 8 A
- Contact Type
- Solder
- Max. Solid Conductor
- 0.34 mm^2 (AWG 22)
- Max. Stranded Conductor
- 0.34 mm^2 (AWG 22)
- Bucket Dia.
- 0.8 mm (0.031in)
- Contact Dia.
- 0.9 mm (0.035in)
- Number of contacts Low Voltage
- 20
- Wire Size/AWG
- 30 - 22
Form & Material
- Shell style / Model id
- EDG - Fixed receptacle with square flange, 4 screw fixing, with long pre-positioning sleeve
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Stainless steel shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- Push-Pull latch for manipulator. Female contacts
- Colour
- Grey
- Weight
- 331.81 g
Environment
- Technical domain
- Energy and Industrial, Specialties and Other
- Environmental sealing (IP rating)
- IP66
Technical plans
Dimensions
A | B | C | D | F | G | H | M | N | P | |
---|---|---|---|---|---|---|---|---|---|---|
mm. | 40 | 30 | 4.2 | 43 | 20.0 | 24 | 35 | 74.0 | 10.7 | 4 |
in. | 1.57 | 1.18 | 0.17 | 1.69 | 0.79 | 0.94 | 1.38 | 2.91 | 0.42 | 0.16 |
N - Nuclear Stainless Steel
Main Features
- Remote handling stainless steel
- Chemical & radiation resistant
- Compliant with nuclear Quality standards
- Push-Pull latching system with alignment guide
- For extreme environments
Contact us
Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.