Image for illustrative purpose only
Number of contacts Low Voltage
6
Wire Size/AWG
16 - 12
Socket / Receptacle
Socket / Receptacle - Fixed Panel Front Mounted
Locking system
Push-pull
Size
4N

Electrical Configuration

Number of contacts Low Voltage
6
Contact Termination Low voltage
Crimp
R (max)
3.3 mOhm
Insert configuration value
4N.306 - 6 Low Voltage
Insulator
Y: PEEK
Rated current
24 A
Contact retention
65 N
Max. Conductor
2.5 mm² (AWG 12)
Min. Conductor
1.5 mm² (AWG 16)
Bucket Dia.
2.4 mm (0.094in)
Contact Dia.
2 mm (0.079in)
Wire Size/AWG
16 - 12

Form & Material

Shell style / Model id
EDG - Fixed receptacle with square flange, 4 screw fixing, with long pre-positioning sleeve
Socket / Receptacle
Fixed Panel Front Mounted
Housing material
Stainless steel shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
Locking system
Push-pull
Keying
Push-Pull latch for manipulator. Female contacts
Colour
Grey
Weight
330.11 g

Environment

Technical domain
Energy and Industrial, Specialties and Other
Environmental sealing (IP rating)
IP66

Technical plans

https://web.lemo.com/img/Illustrations/b/types/4_306_f.gif
https://web.lemo.com/img/Illustrations/n/models/edg.gif
https://web.lemo.com/img/Illustrations/n/keys/g.gif

Dimensions

A B C D F G H M N P
mm. 40 30 4.2 43 20.0 24 35 74.0 10.7 4
in. 1.57 1.18 0.17 1.69 0.79 0.94 1.38 2.91 0.42 0.16
N - Nuclear Stainless Steel
N - Nuclear Stainless Steel
Remote handling stainless steel
Chemical & radiation resistant
Compliant with nuclear Quality standards
Push-Pull latching system with alignment guide
For extreme environments
Main Features
Remote handling stainless steel
Chemical & radiation resistant
Compliant with nuclear Quality standards
Push-Pull latching system with alignment guide
For extreme environments
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.