Image for illustrative purpose only
Number of contacts Low Voltage
14
Wire Size/AWG
22 - 14
Locking system
Push-pull
Size
5N

Electrical Configuration

Number of contacts Low Voltage
14
Contact Termination Low voltage
Solder
Insert configuration value
5N.314 - 14 Low Voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
18 A
Contact Dia.
2 mm (0.08in)
Wire Size/AWG
22 - 14

Form & Material

Shell style / Model id
ASY - Fixed adapter to K/E series plug, vacuum tight, nut fixing with lever
Housing material
Stainless steel shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
Locking system
Push-pull
Keying
Push-Pull latch with additional lever. Male contacts
Colour
Grey

Environment

Technical domain
Energy and Industrial, Specialties and Other
Environmental sealing (IP rating)
IP66
Endurance
>1000 mating cycles

Cable fixation

Cable termination protection
Standard back nut (no additional protection)

Technical plans

https://web.lemo.com/img/Illustrations/n/models/asy.gif
https://web.lemo.com/img/Illustrations/n/keys/y.gif

Dimensions

A B C F G H I M N P S2
mm. 55 M45x1.5 54 28 35 96.4 60.6 94 60.5 37.5 42.5
in. 2.17 2.13 1.1 1.38 3.8 2.39 3.7 2.38 1.48 1.67
N - Nuclear Stainless Steel
N - Nuclear Stainless Steel
Remote handling stainless steel
Chemical & radiation resistant
Compliant with nuclear Quality standards
Push-Pull latching system with alignment guide
For extreme environments
Main Features
Remote handling stainless steel
Chemical & radiation resistant
Compliant with nuclear Quality standards
Push-Pull latching system with alignment guide
For extreme environments
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.