Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
- Home
- Solutions
- SUPREME
- N - Nuclear Stainless Steel
- AJY.5N.348.TLAPV
Electrical Configuration
- Contact Termination Low voltage
- Solder
- Insert configuration value
- 5N.348 - 48 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 6 A
- Contact Type
- Solder
- Contact Dia.
- 1.3 mm (0.05in)
- Number of contacts Low Voltage
- 48
- Wire Size/AWG
- 28 - 20
Form & Material
- Shell style / Model id
- AJY - Fixed adapter to K series, vacuumtight with lever (interchangeable insulator)
- Housing material
- Stainless steel shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- Push-Pull latch with additional lever. Male contacts
- Colour
- Grey
- Variant
- Watertight / Vacuum-tested unmated (connector to device)
- Weight
- 1724.68 g
Environment
- Technical domain
- Energy and Industrial, Specialties and Other
- Environmental sealing (IP rating)
- Hermetic unmated
- Endurance
- >1000 mating cycles
- R leak (He) (max)
- 0.0000001 mbar*l/s (if vacuum-tested)
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
Technical plans
Dimensions
A | B | C | F | G | H | I | J | M | N | P | S1 | S2 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
mm. | 55 | M55x2.0 | 65 | 28.0 | 35 | 96.4 | 60.6 | 13 | 120.5 | 34.5 | 11 | 60 | 52.0 |
in. | 2.17 | 2.56 | 1.1 | 1.38 | 3.8 | 2.39 | 0.51 | 4.74 | 1.36 | 0.43 | 2.36 | 2.05 |
N - Nuclear Stainless Steel
Main Features
- Remote handling stainless steel
- Chemical & radiation resistant
- Compliant with nuclear Quality standards
- Push-Pull latching system with alignment guide
- For extreme environments
Contact us
Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.