Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
- Home
- Solutions
- SUPREME
- N - Nuclear Stainless Steel
- AJG.3N.307.TLAPV
Electrical Configuration
- Contact Termination Low voltage
- Solder
- Insert configuration value
- 3N.307 - 7 Low Voltage
- Insulator
- L: PEEK (UL 94 / V-0/1.5)
- Rated current
- 15 A
- Contact Type
- Solder
- Contact Dia.
- 1.6 mm (0.06in)
- Number of contacts Low Voltage
- 7
- Wire Size/AWG
- 24 - 16
Form & Material
- Shell style / Model id
- AJG - Fixed adapter to K series, vacuumtight (interchangeable insulator)
- Housing material
- Stainless steel shell, collet nut and latch sleeve, nickel plated [SAE AMS QQ N 290] brass mid pieces
- Locking system
- Push-pull
- Keying
- Push-Pull latch for manipulator. Male contacts
- Colour
- Grey
- Variant
- Watertight / Vacuum-tested unmated (connector to device)
- Weight
- 426.73 g
Environment
- Technical domain
- Energy and Industrial, Specialties and Other
- Environmental sealing (IP rating)
- Hermetic unmated
- Endurance
- >1000 mating cycles
- R leak (He) (max)
- 0.0000001 mbar*l/s (if vacuum-tested)
Cable fixation
- Cable termination protection
- Standard back nut (no additional protection)
Technical plans
Dimensions
A | B | C | F | G | J | M | N | P | S1 | S2 | |
---|---|---|---|---|---|---|---|---|---|---|---|
mm. | 32 | M30x1 | 40 | 18.5 | 19 | 13 | 80.6 | 30 | 7 | 36 | 28.5 |
in. | 1.26 | 1.57 | 0.73 | 0.75 | 0.51 | 3.17 | 1.18 | 0.28 | 1.42 | 1.12 |
N - Nuclear Stainless Steel
Main Features
- Remote handling stainless steel
- Chemical & radiation resistant
- Compliant with nuclear Quality standards
- Push-Pull latching system with alignment guide
- For extreme environments
Contact us
Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.