Image for illustrative purpose only

FVN.3V.302.CLAC10Z

Number of contacts Low Voltage
2
Wire Size/AWG
14 - 14
Plug
Plug - Straight
Locking system
Threaded
Jacket cable outside diameter [mm]
9.60 - 10.00 mm
Size
3V

Electrical Configuration

Number of contacts Low Voltage
2
Contact Termination Low voltage
Solder
Insert configuration value
3V.302 - 2 Low Voltage
Rated current
23 A
Vtest
3000 V (AC), 4200 V (DC)
Bucket Dia.
1.8
Wire Size/AWG
14 - 14

Form & Material

Shell style / Model id
FVN - Straight plug, cable collet and nut for fitting a bend relief
Plug
Straight
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Threaded
Keying
Hermaphroditic keying (half moon insert) with male pin 1
Colour
Grey
Variant
Nut for fitting a bend relief
Weight
91.09 g

Environment

Environmental sealing (IP rating)
IP68
Endurance
1000 mating cycles
Temperature range
-20°C / +200°C (max. temperature valid for short periods of use.)
Climatic Category
20/200/21
Shielding (min)
95 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Pressure
30 bars
Salt Spray Corrosion
>1000 hr

Cable fixation

Cable termination protection
For cable bend relief
Fixation type
Cable collet
Jacket cable outside diameter [mm]
9.60 - 10.00 mm

Technical plans

https://web.lemo.com/img/Illustrations/s/types/3_302_m.gif
https://web.lemo.com/img/Illustrations/v/models/fvn_z.gif
https://web.lemo.com/img/Illustrations/s/keys/herm.gif

Dimensions

A B L M N S1 S2 S3
mm. 27.8 18 60 47 16.5 26 16 15
in. 1.09 0.71 2.36 1.85 0.65 1.02 0.63 0.59
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.