Image for illustrative purpose only

FVN.1V.306.CLYK70Z

Number of contacts Low Voltage
6
Wire Size/AWG
32 - 24
Plug
Plug - Straight
Locking system
Threaded
Jacket cable outside diameter [mm]
6.60 - 7.00 mm
Size
1V

Electrical Configuration

Insert configuration value
1V.306 - 6 Low Voltage
Rated current
7 A
Contact Type
Special
Contact Dia.
0.7
Number of contacts Low Voltage
6
Wire Size/AWG
32 - 24

Form & Material

Shell style / Model id
FVN - Straight plug, oversize cable collet
Plug
Straight
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Threaded
Keying
3 keys (alpha=42, gamma=30, plug: male contacts, receptacle: female contacts)
Colour
Grey
Weight
42.74 g

Environment

Environmental sealing (IP rating)
IP68
Endurance
1000 mating cycles
Temperature range
-20°C / +200°C
Climatical Category
20/200/21
Shielding (min)
95 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Pressure
30 bars
Salt Spray Corrosion
>1000 hr

Cable fixation

Cable termination protection
For cable bend relief
Fixation type
Cable collet
Jacket cable outside diameter [mm]
6.60 - 7.00 mm

Technical plans

https://web.lemo.com/img/Illustrations/s/types/1_306_f.gif
https://web.lemo.com/img/Illustrations/v/models/fvn_k.gif

Dimensions

A B L M N S1 S2 S3 S4
mm. 19.3 14.5 55 47 14 18 10 12 12
in. 0.76 0.57 2.17 1.85 0.55 0.71 0.39 0.47 0.47
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.