Image for illustrative purpose only

EVP.5V.318.CLL

Number of contacts Low Voltage
18
Socket / Receptacle
Socket / Receptacle - Fixed Panel Front Mounted
Locking system
Threaded
Panel Drill Hole
M45
Size
5V

Electrical Configuration

Number of contacts Low Voltage
18
Contact Termination Low voltage
Solder
Insert configuration value
5V.318 - 2 (3 mm) + 16 (1.6 mm) Low Voltage
Rated current
18 A
Vtest
1800 V (AC), 2400 V (DC)

Form & Material

Shell style / Model id
EVP - Fixed socket, nut fixing
Socket / Receptacle
Fixed Panel Front Mounted
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Threaded
Keying
Hermaphroditic keying (half moon insert) with female pin 1
Colour
Grey
Weight
405.27 g
Panel Drill Hole
M45

Environment

Environmental sealing (IP rating)
IP68
Endurance
1000 mating cycles
Temperature range
-20°C / +200°C (max. temperature valid for short periods of use.)
Climatic Category
20/200/21
Shielding (min)
95 dB (10 MHz)
Shielding (min)
80 dB (1 GHz)
Pressure
30 bars
Salt Spray Corrosion
>1000 hr

Technical plans

https://web.lemo.com/img/Illustrations/s/types/5_318_f.gif
https://web.lemo.com/img/Illustrations/v/models/evp.gif
https://web.lemo.com/img/Illustrations/s/keys/herm.gif

Dimensions

A B e E L M N P S1
mm. 55 54 M45x1.5 15.5 44.5 4.5 12.5 24.5 42.5
in. 2.17 2.13 0.61 1.75 0.18 0.49 0.96 1.67
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.