Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.
- Home
- Solutions
- SPECIALTIES
- V - Underwater Stepped Insert
- EVP.4V.305.NLL
Electrical Configuration
- Number of contacts Low Voltage
- 5
- Contact Termination Low voltage
- Solder
- Insert configuration value
- 4V.305 - 2 (3 mm) + 3 (2 mm) Low Voltage
- Rated current
- 3 mm : 22 A, 2 mm : 16 A
- Vtest
- 2100 V (AC), 3000 V (DC)
- Bucket Dia.
- 2x2.70 mm, 3x1.80 mm
- Contact Dia.
- 2x3.0 mm, 3x2.0 mm
- Wire Size/AWG details
- 3.0 mm : 12 (AWG max), 2.0 mm : 16 (AWG max)
Form & Material
- Shell style / Model id
- EVP - Fixed socket, nut fixing
- Socket / Receptacle
- Fixed Panel Front Mounted
- Housing material
- Brass (nickel plated [SAE AMS QQ N 290]) shell, collet nut, latch sleeve and mid pieces
- Locking system
- Threaded
- Keying
- Hermaphroditic keying (half moon insert) with female pin 1
- Colour
- Grey
- Weight
- 125.66 g
- Panel Drill Hole
- M30
Environment
- Environmental sealing (IP rating)
- IP68
- Endurance
- 1000 mating cycles
- Temperature range
- -20°C / +200°C (max. temperature valid for short periods of use.)
- Climatic Category
- 20/200/21
- Shielding (min)
- 95 dB (10 MHz)
- Shielding (min)
- 80 dB (1 GHz)
- Pressure
- 30 bars
- Salt Spray Corrosion
- >144 hr
Technical plans
Dimensions
| A | B | e | E | L | M | N | P | S1 | S4 | |
|---|---|---|---|---|---|---|---|---|---|---|
| mm. | 38 | 40.5 | M30x1.0 | 14.5 | 35 | 3.5 | 10 | 21.5 | 28.5 | 36 |
| in. | 1.5 | 1.59 | 0.57 | 1.38 | 0.14 | 0.39 | 0.85 | 1.12 | 1.42 |

Contact us

Do you
have a
challenging
project?
No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.
If not, we promise to relentlessly innovate and develop one for you.
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.