Image for illustrative purpose only

FPZ.T7.675.CTA03C

Nb of contacts Triax
1
Plug
Plug - Fixed
Locking system
Push-pull
Size
T7

Electrical Configuration

Nb of contacts Triax
1
Contact Termination Triax
Solder
Rated current
12 A
OHM
75
Contact Type
Solder

Form & Material

Shell style / Model id
FPZ - Fixed plug, collet clamp, nut fixing
Plug
Fixed
Housing material
Brass (chrome plated [SAE AMS 2460]) shell and collet nut, nickel plated [SAE AMS QQ N 290] brass latch sleeve and mid pieces
Locking system
Push-pull
Keying
Circular, male
Colour
Grey

Environment

Environmental sealing (IP rating)
IP68
Endurance
5000 mating cycles
Temperature range
-55°C / +250°C
Humidity (max)
<=95% [at 60 deg C /140 F]
Shock Resistance
100 g [ 6 ms]
Vibration
15 g [10 Hz - 20000 Hz]
Salt Spray Corrosion
>1000 hr

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Fixation type
Cable collet

Technical plans

https://web.lemo.com/img/Illustrations/t7/models/fpz.gif
https://web.lemo.com/img/Illustrations/s/keys/circ.gif

Dimensions

A E L M S1 S2 e
mm. 35 26.5 86 6 22 20 M28x1.0
in. 1.38 1.04 3.39 0.24 0.87 0.79
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.