Image for illustrative purpose only

FGG.RR.313.GLA40

Number of contacts Low Voltage
13
Wire Size/AWG
34 - 28
Plug
Plug - Straight
Locking system
Push-pull
Jacket cable outside diameter [mm]
1.00 - 4.00 mm
Size
RR

Electrical Configuration

Number of contacts Low Voltage
13
Contact Termination Low voltage
Solder
Insert configuration value
RR.313 - 13 low voltage
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
0,5 A
Contact Dia.
0.5
Wire Size/AWG
34 - 28

Form & Material

Shell style / Model id
FGG - Straight plug, key (G) or key (A), with cable collet
Plug
Straight
Housing material
Crastin® PBT (Polybutylene terephthalate), grey
Locking system
Push-pull
Keying
3 keys (alpha=50,beta=30, plug: male contacts, receptacle: female contacts)
Weight
2.25 g

Environment

Environmental sealing (IP rating)
IP50
Temperature range
-30°C / +150° C

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Fixation type
Cable collet
Jacket cable outside diameter [mm]
1.00 - 4.00 mm

Technical plans

https://web.lemo.com/img/Illustrations/r/models/fgg_0R.gif
https://web.lemo.com/img/Illustrations/r/keys/g.gif

Dimensions

A B L M
mm. 18 6 21.5 17
in. 0.71 0.24 0.85 0.67
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.