Image for illustrative purpose only

FGG.1R.803.ALZ8192

Number of contacts Low Voltage
3
Nb of contacts Coax
8
Plug
Plug - Straight
Locking system
Push-pull
Jacket cable outside diameter [mm]
2.00 - 9.20 mm
Size
1R

Electrical Configuration

Number of contacts Low Voltage
3
Nb of contacts Coax
8
Insert configuration value
1R.803 - 8 Coax (50 Ohm), 3 Low V.
Insulator
L: PEEK (UL 94 / V-0/1.5)
Rated current
3 A
Important recommendation
Contacts to be ordered separately

Form & Material

Shell style / Model id
FGG - Straight plug, key (G) or key (A), with cable collet
Plug
Straight
Housing material
Crastin® PBT (Polybutylene terephthalate), blue
Locking system
Push-pull
Keying
3 keys (alpha=50,beta=30, plug: male contacts, receptacle: female contacts)
Weight
36.27 g

Environment

Environmental sealing (IP rating)
IP50
Temperature range
-30°C / +150° C

Cable fixation

Cable termination protection
Standard back nut (no additional protection)
Fixation type
Cable collet
Jacket cable outside diameter [mm]
2.00 - 9.20 mm

Technical plans

https://web.lemo.com/img/Illustrations/r/models/fgg_0R.gif
https://web.lemo.com/img/Illustrations/r/keys/g.gif

Dimensions

A B L M
mm. 37 12.5 39 31
in. 1.46 0.49 1.54 1.22
Cable Assembly UK
Cable assembly service

Receive the same high quality cable assemblies that you've come to expect from LEMO Push-Pull connectors.

Discover
Contact us
Contact-us-1576x512.jpg

Do you
have a 
challenging 
project?

No matter how harsh the environment may be, LEMO has a solution ready for you to implement today.

If not, we promise to relentlessly innovate and develop one for you. 
Please take a moment to reach out and describe your project, technical specifications and deadlines. We are standing by and looking forward to hearing from you - and adding your business to our thousands of longstanding satisfied customers, partners and employees - very soon.